Stäubli

Stäubli

Technical characteristics

Typ

BQR 50

Efficiency of stage 1 filtration:
(stage 1: filter stops aerosols and solid particles).

until 0,01 µ

Efficiency of stage 2 filtration:
(stage 2: filter stops oil vapor and oil mist).

until 0,005 mg/m³

Max. outflow recommended at 6 bar
(pressure drop of 1 bar at the unit)

850 Nl/mn

Max. operating pressure

10 bar

Weight of the fuly equipped unit

around 8 kg

Entry port

AQR 11 plug

Exit port

- that is 2 sockets AQR 08
- that is 4 sockets AQR 08
- that is 4 outlets G 3/8" BSPF

Construction

  • Unit : blue polyethylene
  • Filtre XP (stage 1) : submicronic filter
  • Filtre A (stage 2) : active carbon filter

Reminder

The breathing air filter unit does not filter the CO an CO2 gases.
Depending on your needs, we can also supply complete Breathing Air units for treatment of CO and CO2 gases to EN 12021: just ask

  • Air consumption of ventilated suit: 600<Q<1150 l/min*
  • Air consumption of a mask: approx. 150 l/min*
  • Air consumption of a half suit: approx 300l/min*

* value given as an indication only: to be checked with equipment suppliers.

Maintenance

  • Change filter XP once per year.
  • Change filter A twice per year.
  • As soon as the pressure drop light signal go red, change both filters XP and A.