BQR 50 UNITS

Picture of a BQR 50 unit
BQR 50 unit

Conversion of instrument air to "Breathing Air" quality for supply to masks and ventilated suits:
4 masks or 2 half suits or 1 ventilated suit.

Chemical industry, pharmaceutical industry, nuclear, ship yards, asbestos removal...

 

User friendly design

easy to transport

Modular

Depending on your requirements, our filter units are delivered either:

  • without sockets
  • fitted with 2 AQR 08 sockets
  • fitted with 4 AQR 08 socket

Batching

By year and by week

Operate without electricity

Safe and efficient

  • The Stäubli filter units combine efficiency and safety:
    • 2 stage filter
    • light signal to indicate when the filter is clogged
  • The filtration of dry air into breathing air meets the european standard EN 12021 (except for CO and CO2 filtration)
  • A pressure-reducing valve allows to adapt the pressure of the filter unit to that of the protection equipment.

Practical

Housing is easy to clean

Specification

  • Red light clopping signal
    to indicate pressure drop of 500 mbar
  • Pressure reducing valve
  • Pressure gauge
  • 1 AQR 11 inlet port
  • Condensate drain bowl (located on the back of the unit)
  • Outlet ports to your needs

Option

  • Protective plate to be placed underneath the unit
http://www.staubli.com