BQR 50 FILTER UNITS

Picture of a BQR 150 filter unit
BQR 150 filter unit

Conversion of instrument air to "Breathing Air" quality for supply to masks and ventilated suits:
4 masks or 2 half suits or 1 ventilated suit.

Chemical industry, pharmaceutical industry , nuclear, ship yards, asbestos removal...

 

User friendly design

easy to transport

Modular

Depending on your requirements, our filter units are delivered either:

  • without sockets
  • fitted with 2 AQR 08 sockets
  • fitted with 4 AQR 08 socket

Batching

By year and by week

Operate without electricity

Safe and efficient

  • The Stäubli filter units combine efficiency and safety:
    • 2 stage filter
    • pressure gauge to indicate when the filter is clogged
  • The filtration of dry air into breathing air meets the european standard EN 12021 (except for CO and CO2 filtration)
  • A pressure-reducing valve allows to adapt the pressure of the filter unit to that of the protection equipment.

Practical

The frame design ensures the protection of vulnerable elements.

Specification

  • Signal to indicate when the filters are clogged:
    differential pressure gauge
  • Pressure reducing valve
  • Pressure gauge
  • 1 AQR 11 inlet plug
  • Outlet ports to your needs
http://www.staubli.com