Content
Technical characteristics
Type | AQR 06/DM | AQR 08 | AQR 11 |
Flow (mm) | 5 | 7,2 | 10,5 |
Max. working pressure (bar) | 10 | 10 | 10 |
Temperature (°C) | -10° to +65° | -10° to +65° | -10° to +65° |
Cross section (mm²) | 19,6 | 40,6 | 86 |
Shut-off | single | single | single |
Construction
- Body of socket : stainless steel
- Plug : chromed high performance steel
- Seals and dust caps : Nitrile (NBR)
- Male parallel threads all incorporate a 60° inverted cone for sealing