Content
Technical characteristics
Type | NGV 1 type 2 - 3 nozzles |
Internal diameter (mm) | 7,5 |
Service pressure (bar)* |
|
Flow area (mm2) | 44 |
Service temperature (°C) | -40° to +85° |
Flow rate Air (test value) (Nm3/h) | 5000 |
Construction
- Stainless steel
Type | NGV 1 type 2 - 3 nozzles |
Internal diameter (mm) | 7,5 |
Service pressure (bar)* |
|
Flow area (mm2) | 44 |
Service temperature (°C) | -40° to +85° |
Flow rate Air (test value) (Nm3/h) | 5000 |