NOZZLE CMV 08 - NGV 1 Type 2-3 Nozzles

Picture of a Nozzle CMV
Nozzle CMV

Designed fir time fill (or fast fill), public or private use.
Specially recommended for fleet applications (refuelling of heavy or light duty vehicles).
High flow capability.

 

Long life

Double alignment guiding system ensures long life.

 

Great for fleets who already have a three way valve installed.

 

Keying system

prevents higher pressure nozzle from connecting onto lower pressure nozzle from connecting onto lower pressure receptacle.

Automatic

Automatic one-hand operation, push to connect.

Ball locking for reliability

Available from stock in 2 different pressures.

Color coded

sleeve visually identifies service pressure.

Insulated coating protects hand fromm cold metal.

Cycle tested to withstand more than 100 000 connections.

Check valve

prevents flow of gas when nozzle is disconnected.

Can be use with any type of vehicle which has and NGV 1 receptacle.

http://www.staubli.com