Technical characteristics

Type

NGV 1 type 1 nozzle

Internal diameter (mm)

9

Max. service pressure (bar)*
 blue
 yellow


200
250

Flow area (mm2)

63

Service temperature (°C)

 -40° to +85°

Flow rate Air (test value) (Nm3/h)
Flow rate Natural gas (calculed value) (Nm3/h)

5000
6500

http://www.staubli.com