Content
Technical characteristics
Type | NGV 1 type 1 nozzle |
Internal diameter (mm) | 9 |
Max. service pressure (bar)* |
|
Flow area (mm2) | 63 |
Service temperature (°C) | -40° to +85° |
Flow rate Air (test value) (Nm3/h) | 5000 |
Type | NGV 1 type 1 nozzle |
Internal diameter (mm) | 9 |
Max. service pressure (bar)* |
|
Flow area (mm2) | 63 |
Service temperature (°C) | -40° to +85° |
Flow rate Air (test value) (Nm3/h) | 5000 |