NOZZLE GMV 09 - NGV Type 1 Nozzle

Picture of a Nozzle GMV 09
Nozzle GMV 09
 
 

High flow type 1 nozzle, for all types of compressed NGV's.
Self serve applications.
For quick refuelling of heavy duty vehicles as well as light duty vehicles from one dispenser (bus refuelling within 3 minutes*) in conjonction with Stäubli high flow NGV 1 receptacle (GMV 09).

 

Stäubli new high flow designed

  • Fast refuelling.
  • Designed to refill high volume tanks (busses, heavy duty trucks).

 

Complies with NGV 1 standard

Can be use with any type of vehicles (heavy or compact) equipped with a NGV 1 receptacle.

 

Protected operating trigger

  • Excellent resistance against shock, contamination or corrosion.
  • Protected against dust.

 

Ergonomic design

Light weight : 1,640 kg

User friendly operation

Easy handling.

Smooth opening of the filling line

  • Compact.
  • Convenient low effort operation.

Integrated 3-way valve, with auto vent

Pressure automatically vented for safe disconnection.

Venting to recovery storage

No gas released into the air.

Color coded for service pressure

Instant identification :

  • blue : 200 bar
  • yellow : 250 bar

Mechanical interlock for proper service pressure connection

No misconnection.
Safety lock provides convenient operation.

Safety

No possible disconnection if the pressure in the venting hose is higher than 1 bar.

* When using high flow nozzle and receptacle GMV 09 Stäubli
(260 gallons (1000 l) at 3000 psi (200 bars))

http://www.staubli.com