Stäubli

Stäubli

Technical characteristics

Type

GMV 08/C

GMV 09

Internal diameter (mm)

6

9

Flow area (mm2)

28

63

Flow rate air (test value) (Nm3/h)
Natural gas (calculated value) (Nm3/h)

4000
5200

5000
6500

Service temperature (°C)

 -40° to +120°

-40° to +85°

Construction

  • Stainless steel