Stäubli

Stäubli

RECEPTACLES GMV 08 and GMV 09

Picture of Recaptables GMV
Recaptacles GMV

Receptacle designed to last for the lifetime of the vehicle

 

2 models

  • GMV09, for refuelling of heavy duty vehicles.
  • GMV08, for refuelling of light and heavy duty vehicles.

 

Compatible

All Stäubli receptacles can be used with any Stäubli nozzle or with any nozzle complying with the NGV 1 requirements.

Long life expectancy

Due to its high quality construction, the material used and the machining accuracy.

Quiet

The internal technology of the plug reduces the intensity of vibrations caused by fluid passage during refueling.