Content
Technical characteristics
Type | BRW 02 | BRW 08 |
Working pressure (bar) | 205 | 250 |
Flow rate Air (test value) (Nm3/h) | 170 | 4000 |
Service temperature (°C) | -40° to +85° | -40° to +65° |
Construction
- aluminium and stainless steel
Type | BRW 02 | BRW 08 |
Working pressure (bar) | 205 | 250 |
Flow rate Air (test value) (Nm3/h) | 170 | 4000 |
Service temperature (°C) | -40° to +85° | -40° to +65° |