Stäubli

Stäubli

BREAK-AWAY BRW 02 AND BRW 08

Picture of a BRW
BRW

Designed for Vehicle Refuelling
Appliances :
BRW 02 : for time fill
BRW 08 : for fast and time fill
Positioned in the refuelling hose so that the hose will break-away if the car drives away with the nozzle connected.

 

In line mounting

minimum lenght of hose between the dispenser and the break-away must be 500 mm.

 

Automatically disconnects

regardless of wether the system is pressurised or depressurised

Upon disconnection of the break-away

flow from the compressor is stopped instantaneously by a check valve; the chek valve on the vehicle closes automatically preventing flow from the tank.

Safety and long life

due to the closing of the valve before disconnection (no shocks at disconnection)

Number of possible reconnections : 100

Easy reconnection

  • BRW 02 :
    by simply pushing together the mainting parts.
    Reconnection imperatively without pressure.
  • BRW 08 :
    simple and manual with a specific reconnection tool