Stäubli

Stäubli

Technical characteristics

Type

GMV 08/C

GMV 09

Internal diameter (mm)

6

9

Working pressure (bar)*
(connect and disconnect)

200
250

200
250

Flow area (mm2)

28

63

Service temperature (°C)

-40° to +120°

 -40° to +85°

Flow rate air (test value) (Nm3/h)
Flow rate natural gas (calculed value) (Nm3/h)

4000
5200

5000
6500

Construction

  • Stainless steel