Content
CHECK VALVE - GMV 08 AND GMV 09

- Check valve GMV
Designed to prevent flow of gas in one direction.
Provides redundant leak protection at the fueling point.
Prevents station blow-back.
Offers additional protection in a vehicle crash.
2 models
- 6 mm for light duty vehicles
- 9 mm heavy duty vehicles
Designed to prevent flow of gas in one direction.