Technical characteristics

Type

SCB 04

SCB 08

Nominal bore (mm)

4

8

Cross section (mm2)

12,5

50

Model

automatic

automatic

screw lock

Working pressure at 20°C (bars)

160

80

160

Max. connection pressure (bars)

25

2

20

Volume deplaced at
connection (cm3)
(on incompressible liquids)

socket

0,4

5,6

2,1

plug

0,8

2,1

1,4

Vacuum retention in connected and
disconnected position (Ncm3/s)

0,003

0,003

temperature of operation
(°C) with seals :
- nitrile (standard)
- fluorocarbon (JV)
- ethylene-propylene (JE)

without
cap :
-15 to +100
-10 to +200
-20 to +150

with
cap :
-15 to +100
-10 to +100
-20 to +100

without
cap :
-15 to +100
-10 to +200
-20 to +150

with
cap :
-15 to +100
-10 to +100
-20 to +100

Loss of fluid at disconnection (cm3)

0,0035

0,0116

Type

SCB 12

SCB 20

Nominal bore (mm)

12

20

Cross section (mm2)

113

314

Model

automatic

screw lock

screw lock

Working pressure at 20°C (bars)

80

160

160

Max. connection
pressure (bars)

2

5

5

Volume deplaced at
connection (cm3)
(on incompressible liquids)

socket

4,1

5,6

17,2

plug

5,6

4,1

14

Vacuum retention in connected and
disconnected position (Ncm3/s)

0,003

0,003

temperature of operation
(°C) with seals :
- nitrile (standard)
- fluorocarbon (JV)
- ethylene-propylene (JE)

without
cap :
-15 to +100
-10 to +200
-20 to +150

with
cap :
-15 to +100
-10 to +100
-20 to +100

without
cap :
-15 to +100
-10 to +200
-20 to +150

with
cap :
-15 to +100
-10 to +100
-20 to +100

Loss of fluid at disconnection (cm3)

0,0200

0,0230

Construction

  • Sockets and plugs in all stainless-steel 18/12 (AISI 316 L)   
  • Stainless-steel Z 10 CN 18.09 springs   
  • Light-weight andised ring to identify circuits   
  • Protective dust caps for sockets and plugs in Chloroprene (Cr) or POM.H   
  • For the screw-type model (VR), the locking-sleeve is in curproaluminium  

Seals

  • Nitrile (standart)   
  • Fluorocarbon (FPM) (JV)   
  • Ethylene-propylene(EPDM) (JE)
http://www.staubli.com