Content
Technical characteristics
Type | RBE 03 | RBE 06 | ||||||||||||
Nominale bore (mm) | 3 | 5,5 | ||||||||||||
Cross section (mm²) | 7 | 23,75 | ||||||||||||
RBE series | stand. | IA | IC | HPG | W | stand. | IA | IC | HPG | W | ||||
Working pressure (bar) | 50 | 16* | 50 | 16* | 15** | 400 | 0,001 | 50 | 16* | 50 | 16* | 15** | 450 | 0,001 |
Method of connection: | ||||||||||||||
- on inert gas | 50 bar | 15 bar | ||||||||||||
- on liquids | 25 bar or at vented pressure | 10 bar or at vented pressure | ||||||||||||
Shut-off | single, double, unvalved | single, double, unvalved | ||||||||||||
Type | RBE 08 | RBE 11 | ||||||||||||
Nominale bore (mm) | 8 | 11 | ||||||||||||
Cross section (mm²) | 50 | 95 | ||||||||||||
RBE series | stand. | IA | IC | HPG | W | stand. | IA | IC | HPG | W | ||||
Working pressure (bar) | 50 | 16* | 50 | 16* | 15** | 400 | 0,001 | 50 | 16* | 50 | 16* | 15** | 350 | 0,001 |
Method of connection: | ||||||||||||||
- on inert gas | 10 bar | 8 bar | ||||||||||||
- on liquids | 7 bar or at vented pressure | 3 bar or at vented pressure | ||||||||||||
Shut-off | single, double, unvalved | single, double, unvalved | ||||||||||||
Type | RBE 19 | ||||||
Nominale bore (mm) | 19 | ||||||
Cross section (mm²) | 283,5 | ||||||
RBE series | stand. | IA | IC | HPG | W | ||
Working pressure (bar) | 50 | 16* | 50 | 16* | 15** | 400 | 0,001 |
Method of connection: | |||||||
- on inert gas | 4 bar | ||||||
- on liquids | vented pressure | ||||||
Shut-off | single, double, unvalved | ||||||
* connection for rubber hose and installation with ear clamps or worm drive clamps
** consult us for higher pressures
Construction
- Standard:
largely stainless steel with 17% chrome content
coupling back adaptor : anti-corrosion treated steel
maximum pressure working : 50 bar
- Code IA :
largely stainless steel with 17% chrome content
maximum pressure working : 50 bar - Code IC :
AISI 316 L stainless steel
maximum pressure working : 15 bar
- Code IA / HP:
stainless steel with 17% chrome content and AISI 316 L stainless steel
high pressure
- Code IC / HPI :
AISI 316 L stainless steel
Plug body and push button : high resistance stainless steel
high pressure
- Code IA / W and IC for corrosive environment :
internal components : AISI 316 L stainless steel
high pressure
Seals
- Nitrile (NBR) standard
Operating temperature (°C) : -15° to+100° - Fluorocarbon (FPM) code JV
Operating temperature (°C) : -10° to +200° - Ethylene-Propylene (EPDM) code JE
Operating temperature (°C) : -20° to +150° - Perfluore (FFKM) code JK
Operating temperature (°C) : 0° to +250° - Fluorosilicone (FQM) code JS3
Operating temperature (°C) : -50° to +175° - Chloroprene (CR) code JC
Operating temperature (°C) : -40° to +100° - PTFE code IA / JT or IC / JT
Operating temperature (°C) : -50° to +200°