Content
Options
7 safety keys
- preventing any errors of connection between various gases and fluids
- permitting a clear identification of circuits
| yellow 180° |
| blue 120° |
| violet 165° |
| brown 105° |
| red 150° |
| black 90° |
| green 135° |
Mechanical safety
2 slots are machined into the plug to give a keyway which corresponds with the 2 lugs on the socket
Visual identification
- by colour coding on plug and socket
- by coloured anodised facing disc for panel mounted sockets
(except IC series)
Stud safety keys for heavy steel industry
Colour disc for built-in sockets
for immediate visual identification of circuits
(yellow - violet - red - green - blue - brown - black)