Stäubli

Stäubli

Options

7 safety keys

  • preventing any errors of connection between various gases and fluids
  • permitting a clear identification of circuits

 

yellow 180°

 

blue 120°

 

violet 165°

 

brown 105°

 

red 150°

 

black 90°

 

green 135°

 

Mechanical safety

2 slots are machined into the plug to give a keyway which corresponds with the 2 lugs on the socket

Visual identification

  • by colour coding on plug and socket
  • by coloured anodised facing disc for panel mounted sockets
    (except IC series)

Stud safety keys for heavy steel industry

Colour disc for built-in sockets

for immediate visual identification of circuits
(yellow - violet - red - green - blue - brown - black)

Protection against dirt ingress

Raised push button

Safety button

Fixing device for socket dust cap