Stäubli

Stäubli

Technical characteristics

Type

HCB 03

HCB 05

HCB 08

Nominale bore (mm)

3

5

8

Max. working pressure (bar)*

350

160

80

Max. working pressure with 4 safety keys (bar)

350

160

80

Operating temperature (°C)
depending on seal material :
- Nitrile (NBR)
- Fluorocarbon (FPM)
- Ethylene-propylene (EPDM)
- Perfluoroelastomer (FFKM)
- Fluorosilicone (FMQ)
(without cap or with stainless-steel cap=)


 -15° to +100°
-10° to +200°
-20° to +150°
   0° to +250°
-50° to +175°


 -15° to +100°
-10° to +200°
-20° to +150°
   0° to +250°
-50° to +175°


 -15° to +100°
-10° to +200°
-20° to +150°
   0° to +250°
-50° to +175°

Ambient temperatures (°C)
for use with Polyamide protective dust caps

-10° to +120°

-10° to +120°

-10° to +120°

Loss of fluid when disconnecting at 3 bar (water) (cm3)

0,003

0,020

0,030

Shut-off

double

double

double

* Other pressures and conditions of use : consult us

Construction

  • all 316L stainless steel with electrolytic polishing and passivating.
    available on request : numbered die batch certificate 3.1.B.
  • coloured plates : anodised light weight alloy
  • protective dust caps: Polyamide (PA)
  • option of stailess steel protective dust caps : code BM

Seals

  • Nitrile (NBR)
  • Fluorocarbon (code JV) : option
  • Ethylene-propylene (code JE) : option
  • Perfloroelastomer (code JK) : option
  • Fluorosilicone (code JS3) : option