Pneumatic flow / pressure drop charts

HCB 03
HCB 05
HCB 08

Test conditions :

Entry pressure : 6 bar
Ambient teperature : 20°C
Atmospheric pressure: 720 mmHg
Direction of flow : from plug to socket

Hydraulic flow / pressure drop charts

HCB 03
HCB 05
HCB 08

Test conditions :

Hydraulic oil INVAROL FJ13 (H515)
Density : 833 kg/m³ at 40°C
Viscosity : 13,4 cSt at 40°C

http://www.staubli.com