Content
Pneumatic flow / pressure drop charts

- HCB 03

- HCB 05

- HCB 08
Test conditions :
Entry pressure : 6 bar
Ambient teperature : 20°C
Atmospheric pressure: 720 mmHg
Direction of flow : from plug to socket
Hydraulic flow / pressure drop charts

- HCB 03

- HCB 05

- HCB 08
Test conditions :
Hydraulic oil INVAROL FJ13 (H515)
Density : 833 kg/m³ at 40°C
Viscosity : 13,4 cSt at 40°C