Content
QUICK-RELEASE COUPLINGS HCB

- HCB
All fluids
- gas
- steam
- vacuum
- aggressive fluids
for all industrial sectors.
Non spill design

- Non spill design
Flush faced and non-spill, HCB ensures no air inclusion into the system when connecting as well as spillage when disconnecting.
Safety locking system

- Safety locking system
Just push and twist to connect.
The locking is quick and reliable.
Durable and reliable
The bayonet locking system is suitable for high vibration applications giving a completely safe connection.
Efficient design
The HCB gives an excellent flow / pressure drop ratio either from socket to plug or plug to socket.
Leak tight
The HCB is suiatble for a large number of fluids due to the wide range of seals available.
Material traceability
A certificate conforming die batch number type 3.1.B is available on request.
Easy to use
Compact and user friendly, the HCB connector is easy to operate. In connected position, plug and socket dust caps can be mated together. Stainless steel dust caps available on request.
4 safety keys

- 4 safety keys
4 keys prevents any misconnections thanks to a mechanical keying.
A colour identification on the socket and plug makes it easy to identify the different circuits and in addition, the standard socket (or plug) cannnot be connected to a keyed plug (or socket).
Coloured plates on built in sockets

- Coloured plates
for immediate visual identification.
the coloured plates are in light weight anodised alloy.
The standard - grey - plates are manufactured in 316L stainless steel.
Safety keys and identification with coloured plates on built-in sockets.

- Safety keys and coloured plates
For an even easier circuit identification, it is possible on the panel mounted sockets to combine the safety key and the coloured plate.
The colour of the plate is identical to that of the key that has been chosen.