QUICK-RELEASE COUPLINGS HCB - DN 40 - 50 - 80 (copie 1)

Loading and unloading of wagons and storage vessels.
Distribution units and fluid transfer systems.
Quick connection of refueling hoses on recipients and reactors.

 

Clean-break, non-spill

The clean-break non-spill design prevents introduction of air into the circuits at connection and spillage at disconnection.

 

Reliabilty over time

Both design and specific quality procedure ensures high reliability HCB couplings over time:

  • material traceability
  • individual quality control of operation and tightness

To increase durability, the plug is fitted with a protective sleeve to withstand shocks.

Simple and quick connection

The patented bayonet system ensures a simple and quick locking and a completely safe connection:

  • automatic connection
  • can be fitted with a hand operating wheel as an option.

 

Optimum flow-rate

The HCB has a high ratio of flow-rate to outside diameter.

 

User friendly

The design of the HCB gives freedom of movement to the hose and eliminates stress top the hose that may be caused by coupling movement.

 

Simple to maintain

Simple design makes the HCB easy to maintain.

 

Hose assemblies

STÄUBLI also offers hose assemblies.

http://www.staubli.com