Content
QUICK-RELEASE GPL

- GPL
Compressed air, water, natural gas, propane, solvents, etc...
Robust coupling plug
The critical part is manufactured in high resistance stainless steel to ensure that, mounted on a flexible hose or in a fixed position, excellent mechanical robustness can be guaranteed.
Protected sealing
The standard O-ring seal in Nitrile elastomer of appropriate hardness (shore) provides leak-tightness within a protected zone of the plug on a nickel chemical hardened surface.
Automatic locking
The locking is achieved by simply pushing the plug into the socket: 3 large diameter locking pins in stainless steel guarantee a reliable locking.
In addition, this system of locking is designed to avoid any seizing up of the locking pins through dirt ingress.