Content
BPX 37 QUICK-RELEASE COUPLINGS

- BPX 37
Connection and disconnection of high flow supply lines for:
- hot or cold water and temperature control
- water + glycol
- heat transfer oils
- low pressure hydraulic circuits
Efficiency
The BPX quick-release couplings ensures a very high flow with a minimum pressure drop within minimum outside dimensions
Easy to handle
- The pre-guiding of the plug into the socket eases the connection of high diameter hoses.
- The choice of the surface treatment ensures an important reduction of the connection forces.
- For an easier handling, 3 tappings
Robust and quick locking system
through quick screw locking system: no jamming, no risk of blocking or of accidental disconnection.
Safety
- visual identification of the connected position (circuit open + full flow).
- 2 shock absorber seals on the plug sleeve to protect against sudden shock by dropping.
Reliability
- Protected against corrosion.
- Free rotation of the plug into the socket gives freedom of movement of the hose and decreases the stress both on the hose and the coupling.
Cleanliness
Leak-tight coupling during connection.