Technical characteristics

Type

BPX 37

Flow path (mm)

37

Cross section (mm²)

1075

Max. working pressure (bar)

10

Shut-off

double

 

 

Construction

  • Main parts: nickel plated brass
  • Locking sleeve: stainless steel with anti-corrosion treatment 

Seal options:

  • Nitrile seals (NBR) as standard
  • Fluorocarbon seals (FPM): JV code
  • Ethylene Propylene (EPDM): JE code 
http://www.staubli.com