Content
Technical characteristics
Type | BPX 37 |
Flow path (mm) | 37 |
Cross section (mm²) | 1075 |
Max. working pressure (bar) | 10 |
Shut-off | double |
Construction
- Main parts: nickel plated brass
- Locking sleeve: stainless steel with anti-corrosion treatment
Seal options:
- Nitrile seals (NBR) as standard
- Fluorocarbon seals (FPM): JV code
- Ethylene Propylene (EPDM): JE code