Centralized connection of hydraulic circuits for sequential injection SPC

Designed specifically for sequential injection, SPC plates are both compact and highly efficient in terms of flow rate. Circuits can be connected by rigid tubes on the side, or directly on the underside of the fixed plate. Non-spill flush face technology preserves the integrity of fluids during connection and disconnection.

Application: Centralized supply for hydraulic control of valve gate cylinders and closure of sequential injection circuits

Technical specifications

  • Nominal diameters (mm): from 03 to 05
  • Max. working pressure (bar)*: up to 100


  • Hydraulics oil


  • Please contact Stäubli for details

Other features

  • Proximity sensors available as an option

*depending on the model and operating conditions

Online demonstration

Get the Flash Player to see this animation/video.