Centralized connection of temperature control circuits RMI

Bringing an added measure of efficiency to your temperature control applications, RMI plates make it possible to connect all mold temperature control circuits at once in complete safety. They are also designed to prevent circuit connection errors and remove all risks of misconnection between similar plates. In order to adapt the solution to each application, there are many possible configurations, including the number of couplings fitted onto the plate and a choice of diameters.

Applications: Centralized connection of mold temperature control circuits on injection presses

Technical specifications

  • Nominal diameters (mm): from 06 to 16
  • Max. working pressure (bar)*: up to 16

Fluids

  • Water, hot oil, cooling fluids

Construction

  • Please contact Stäubli for details.

*depending on the model and operating conditions