Centralized flush face connection for temperature control circuits MCI

MCI multi-couplings offer a wide range of benefits designed to boost efficiency and safety. Non-spill plates ensure the integrity of fluids and the environment during connection and disconnection operations. A variety of configurations makes it possible to mount directly to the tool or use the MCI’s integral supports. MCI also features the original Stäubli innovation of an interface added to the plate that allows the plugs to be dismantled without disconnecting the hoses.

Applications: Centralized connection of mold temperature control circuits on injection presses

Technical specifications

  • Nominal diameters (mm): 09

Fluids

  • Water, oil, cooling fluids

Construction

  • Please contact Stäubli for details

Download MCI multi-coupling documentation

English (U.K.)
English (U.S.)
French
German

Online demonstration

Get the Flash Player to see this animation/video.