Multi-couplings RMP 49

Picture of Multi RMP
  • Centralized connections for high-pressure hydraulic circuits
  • Oil circuits
  • Systems tailored to both existing and new machines and tools

3 families – Clean break couplings – up to 3 inlets/3 outlets on one system

High performance clean break couplings

  • High flow volume and speed (up to 30 m/s) perfectly matched to the needs of your core pull applications

Foolproof connections

  • No connection error possible: coupling in one single position
  • Foolproof keying system available to prevent any cross-connection in the event of the use of several plates on the same mold

Clean break design connections

  • No risk of spillage of oil into the mold at disconnection 
  • No ingress of air into the hydraulic circuits at connection

Very quick and efficient locking

  • Safe and fast connections and disconnections with a simple rotation of the control lever
  • Robust locking system

 

Reliability

  • All components of the fixed plate are fully built-in and can not be damaged when tools are handled

More information in the complete catalog

Discover all the advantages, technical features and part numbers of RMP 49 multi-couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com