Multi-couplings RMI

Picture of Multi RMI
  • Centralized connections of temperature control circuits
  • General industry: centralized connections of cooling circuits
  • Water and oil circuits
  • Systems tailored to both existing and new machines and tools

4 families – 4 coupling sizes – up to 10 inlets/10 outlets on one system

Foolproof connections

  • No connection error possible: coupling in one single position
  • Foolproof keying system available to prevent any cross-connection in the event of the use of several plates on the same mold

Very quick and efficient locking

  • Safe and fast connections and disconnections with a simple rotation of the control lever
  • Robust locking system

 

Environmentally friendly

  • Automatic shut-off of supply circuits upon disconnection
  • No spillage into the workplace

Great flexibility of use

  • Plate on the tool side provided with or without shut-off of the circuits
  • 3 grades of seals (fluorocarbon, nitrile and ethylene-propylene) to fulfill all conditions of use

2 main hose connection types

    The plate on the supply side comes with: 
  • Single large thread supply connection of a large diameter which is then internally split to each line
  • Multiple hoses for each line

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the RMI multi-couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com