Content
Multi-Couplings RMI
- Centralised connections of temperature control circuits
- General industry: centralised connections of cooling circuits
- Water and oil circuits
- Systems tailored to both existing and new machines and tools
4 families - 4 couplings sizes - Up to 10 Inlets / 10 Outlets on one system
Fool-proof connections
- No connection error possible: coupling in one single position
- Foolproof keying system available to prevent any cross connection in the event of the use of several plates on the same mould
Very quick & efficient locking
- Safe and fast connections and disconnections with a simple rotation of the control lever
- Robust locking system
Environmentally friendly
- Automatic shut-off of supply circuits upon disconnection
- No spillage onto the workplace
Great flexibility of use
- Plate on the tool side provided with or without shut-off of the circuits
- 3 grades of seals (Fluorocarbon, Nitrile and Ethylene-Propylene) to fulfill all conditions of use
2 main hoses connection type
- Either the plate on the supply side comes with:
- Single large thread supply connection of a large diameter which is after internally splitted to each single line
- Multiple hoses for each line.
More information in the complete catalogue
Discover all the advantages, technical features and part-numbers of the RMI multi-couplings in our catalogue.