Modular connector for centralized electrical connections REP

The REP connector provides customers a modular solution, featuring pre-fitted plates with 2, 3 or 4 housings. The connector’s adaptable design allows male or female electrical inserts to be mounted on fixed or mobile plates. With two outlet varieties – straight or 90 degrees – the REP connector offers quick and seamless installation. Its design prevents inversion of circuits and includes a pin coding system that removes all risk of misconnection between plates.

Applications: Electrical connection for process equipment in all types of industry and on test benches.

Ø 1.5 to 6 mm contacts, thermocouples, co-axial cables and fiber optics.

Technical specifications

  • Nominal diameters (mm): from 1.5 to 6

Energy

Electrical

Construction

Please contact Stäubli for details.