High temperature manual plate HTM

To meet the specific requirements needed in plastic injection and composites, Stäubli has created a manual plate equipped with the new HTI couplings design - high temperature, resistant at 300 °C, for temperature control. Its control lever allows for a fast, safe, centralized connection of energies. No seal in the fluid stream, no heavy maintenance and no pause adds up to a real asset in this industrial environment.

Applications: Heat transfer fluids : Temperature control of molds on injection presses in the plastics industry / Temperature control in metallurgical (die casting, iron and steel), glass, composites, aluminum and magnesium pressure die casting, etc.

Technical specifications

  • Nominal diameters (mm): from 09 to 12
  • Max. working pressure (bar)*: up to 12


  • Heat transfer fluids


  • Sockets and plugs – all stainless steel
  • Steel for plates

Other features

  • 2 seals available for plug: fluorocarbon (JV) or perfluorocarbon (JK)

*depending on the model and operating conditions