Modular connection systems CombiTac

CombiTac

Fast and centralized connection of all your energy circuits for process and maintenance equipment

  • Pneumatic
  • Cooling fluids
  • Industrial vacuum
  • Electrical power and signal
  • Data transfer
  • Fiber optic

Centralized connections for more productivity and better safety

  • single move to connect all the energy circuits of your process equipment
  • High-performing guiding and locking systems for safe connections

Foolproof connection

  • Single connecting position to eliminate any risk of circuit inversions

2 housing configurations

  • Standard housing, manually operated
  • Rackable solution for automatic connection

Create your own CombiTac configuration

Because every application deserves an adapted answer, you compose your own CombiTac solution from a complete range of already equipped modules.

RCT module for pneumatic lines

  • 2 couplings ID 3 and  6mm
  • Up to 4 couplings per module
  • Single shut-off system
  • For pneumatic and vacuum lines

UCT module for pneumatic lines

  • 3 coupling sizes: 4 – 6 – 8 mm
  • Up to 4 couplings per module
  • Full flow
  • For pneumatic and vacuum lines

SCT module for cooling lines

  • 3 or 5 mm coupling size
  • Up to 4 couplings per module
  • Non-spill design
  • Double shut-off
  • For cooling lines

ECT module for electrical signal and power lines

  • Contact Ø from 1 mm to 8 mm
  • Up to 26 contacts per module
  • Crimped contact
  • Up to 600 V
  • Up to 125 A

Module for data transfer

  • Data transmission CAT 5 and 6, Ethernet IEEE 802.3, Profibus, Profinet, Interbus, CAN bus
  • Up to 2 contact carriers of 8 poles per module
  • Back-end connection either crimped or with RJ45 connector

More information in the complete catalog

Discover all the advantages, technical features and part numbers of CombiTac in our catalog.

Click here to download the catalog.

http://www.staubli.com