Content
High pressure non-spill quick couplings SPX

- Ø 06 - 08 - 12 - 16 mm
- High pressure hydraulic circuits.
Environmentally friendly
With non-spill flush faces, the SPX quick coupling prevents any air introduction into the circuits and any contamination of the working area.
Automatic & reliable connection
Just push the soket into the plug to connect. A high number of locking balls will ensure a robust locking with large surface contact area.
Duo mounting
Fitted with one plug for the INLET line and one socket for the OUTLET, this configuration offers a very compact assembly and a foolproof connection.
Connection under residual pressure
Optional feature which enables the connection of the quick coupling under residual pressure.
More information in the complete catalogue.
Discover all the advantages, technical features and part-numbers of the SPX couplings in our catalogue.