Steel industry

A resistance adapted to all types of applications to ensure reliability right across the board.
Our products, which offer long-term user safety and reliability, will enable:

  • connections of different gases on casting-ladles
  • hydraulic supply of the opening jacks of casting-ladles
  • calibrating, bending of metals, high-pressure supply of cylinders
  • lubrication of chocks on laminating cages…

Raw material preparation

  • Water glycol supply to hydraulic unit operating gates
  • Pad lubrication of tilting car
  • Refilling grease pump on excavator jack
  • Hydraulic supply to grinders
  • Compressed air for cleaning of pneumatic jack


RCS

Blast Furnaces

  • Burner and gas fuel
  • Coke brench feed with atomized gas
  • Casting ladle feed





RBE 11/UR

Continuous casting

  • Power and heat measurement of electric vibrating table drive
  • Jack feed for gauge tables
  • Thermocouple used for fiber-optic detection
  • Greasing, cooling and lubrication of continuous cast rollers
  • Roller calipers
  • Slab distribution regulation
  • Quick connection for ladle cooling during loading and transportation
  • Slab cutting
  • Oxycutting station

Steel work

  • For argon and inert gas connection on casting ladles
  • Bleeding-off gas (compressed air, oxygen, water and natural gas) for ladle maintenance
  • Gas supply: nitrogen, argon, natural gas, oxygen
  • Oxygenation of casting ladles
  • Operation of hydraulic gate cylinder on casting ladles
  • Energy supply on hydraulic units
  • Hydraulic supply to motion cylinders transporting the car which supports the casting ladle (AOD)



RBE 11

Rod and wire milles

  • Tension roller jack feed and cooling
  • Lubrication of chock
  • Hydraulic power circuit for cylinder calipers and cambering






RBE 06

Hot rolling mills

  • High pressure cylinder feed
  • Bearing lubrication
  • Water cooling and cylinder lubrication
  • Cylinder height adjustment
  • Lubrication of chock
  • Cambering


HPX

Cold rolling mills

  • Cambering
  • High pressure on cylinder and pressure valve release
  • Bearing lubrication
  • Strip thickness and pressure sensor detection to trigger cutting


MCS - SPX

Common applications

  • Feeding, gas distribution and descaling
  • All types of gas welding torches
  • Various standard products
  • Breathing air
http://www.staubli.com