Quick release couplings for power hydraulics

Stäubli offers a variety of highly durable, safe and reliable quick release couplings for high pressure cylinders and hydraulic power circuits. Featuring flush face clean break technology, our quick couplings for power hydraulics are ideally suited for use in steel industry applications.

HPX - Non-spill
heavy duty

DN from 08 to 33 mm
Max. P up to 500 bar*

SPX - Non-spill
high pressure

DN from 06 to 16 mm
Max. P up to 450 bar*

MPX - Non-spill
medium pressure

DN from 06 to 25 mm
Max. P up to 315 bar*

*depending on the model and operating conditions