Stäubli

Stäubli

Non spill high pressure quick couplings HPX

HPX
Ø 08 - 12 - 20 - 25 - 33 mm

Specially designed for high pressure pulsating or vibrating hydraulic lines.

  • Road making and building equipment: hydraulic driven machinery, quick tool change, moles.
  • Aeronautics: test benches, endurance testing, launch pads and launch platforms.
  • Defence
  • Automotive: aluminium die casting, foundry tools.
  • Mechanical construction: cutting, punching, tube bending, deformation, forming and hydroforming.
  • Steel industry: rolling mills.

Non-spill, flush face design

With non-spill flush faces, the HPX connector prevents the introduction of air into the circuits and any  contamination of the working area.

Heavy duty locking mechanism

The connection is secured by a robust screw type locking mechanism with trapezoidal thread.

 

 

 

 

 

 

Secured connection

A safe claw locking mechanism prevents accidental disconnection due to mechanical or vibration forces.

Easy connection

The pre-guiding system of the plug into the socket eases the connection of hydraulic hoses.

Protective seals

  • A sealing barrier protects the main seal from dirt.
  • Socket and plug are supplied with dust caps.
  • The retractable locking sleeve (HPX 08 to HPX 25) and the flush face design facilitate effective cleaning before coupling.

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the HPX couplings in our catalogue.

Click here to download the catalogue.