Content
Hydraulic applications
Hydraulic connections
hydraulic brake circuits,
hydraulic tilting circuits,
brake calipers,
pressure accumulators,
hydraulic pressure unit
Clean-break quick-release couplings SPI
P. max.: 160 bar
3 nominal bores: from 3 to 9 mm
Non-spill, flat faces
Multi-connections systems MCS
Simultaneous connections of several fluid and electrical circuits
http://www.staubli.com
Click here to visit the webpage