Compressed air connection solutions for the railway industry

Stäubli’s compressed air connection solutions for the railway industry include quick release couplings for a wide range of applications, such as body to bogie and interbody, pneumatic connections for braking circuits, suspension, sand boxes, wheel flange lubrication and main circuits, all designed for optimum performance and long-term durability.

GPL Full-flow

Full flow couplings available in diameters 15, 20, 25 and 33 mm for high flow with automatic locking systems and protection from external agents.

RTD Full flow

Full flow coupling with ball locking system, available in 11 and 19 mm diameter, for high volume and applications requiring rotation between plug and socket.

SPI/OS Full-flow

Full flow coupling with ball locking system, available in 06 - 09 mm diameters, for applications requiring rotation between plug and socket.

Customized multi-coupling systems

Multi-couplings for the simultaneous connection of multiple circuits.

Complete pneumatic connections

Flexible hoses equipped with reliable GPL, RTD or SPI/OS quick release couplings.