EMI 15 MODULE

Picture of an EMI
EMI

The design of the EMI 15 makes your machine more universal. By fitting your machine with EMI 15 modules, you increase the connection possibilities at mould change without any modifications being required to your machine or tool.

 

Time saving

EMI 15 design offers multiple connection capabilities.
Any mould can be installed onto your press without installation or removal of multi coupling plates or couplings thereby dramatically reducing the mould change over time.

Modular system

Each module EMI 15 may be equipped according to your needs with different types of STÄUBLI plugs to accept STÄUBLI sockets:

  • Full flow RPL coupling,
  • Single or double shut-off RMI coupling
  • Non spill, flat face SPI coupling

Increase your connection flexibility by fitting each module outlet with a different coupling.

Easy circuit identification

EMI 15 is fitted with RPL/ON/JV valved socket with red or blue identification sleeve.
The circuits can also be identified by using red or blue stickers numbered from 1 to 12.

Robust and reliable construction

Manufactured in nickel plated high resistance brass.

Easy and Quick Connection

mould equipped with mono couplings such RPL, RMI, SPI or other
 
mould equipped with RMI multi coupling plate

EMI 15 Module is an efficient interface between the machine and the mould.
It enables quick connection of mould fluid lines regardless of the connection types (see graphic).

Each module comes with 1 x RPL/ON/JV valved socket and 3 ports to be fitted according to your needs as follows:

  • RPL 08 socket, male thread
  • SPI 06 or SPI 09 plug, male thread
  • RMI 09 plug, male thread
  • Threaded hose stem (hose 10 or 12 mm id)
  • or other profile plugs
http://www.staubli.com