Quick-release couplings and centralized connections for hydraulic circuits
Choose Stäubli non-spill and high pressure solutions

For core-pulling cylinders, ejectors , and sequential injection ... connection solutions must be the last word in reliability and efficiency. The strength of materials used, the choice of sealing joints and locking systems mean that Stäubli solutions are ideally suited to operate in the harshest of environments such as in very high temperatures and pressures. When multi-connector versions are used, the energy transfer capability is even more efficient and safe.

RBE – Modular

DN from 03 to 19 mm
Max. P up to 450 bar*

MPX - Non-spill medium pressure

DN from 06 to 25 mm
Max. P up to 315 bar*

CBX – Non-spill high pressure

DN from 03 to 16 mm
Max. P up to 450 bar*

SBA - High resistance

DN from 08 to 15 mm
Max. P up to 450 bar*

RMP – Multi-couplings for hydraulic lines

DN 09 mm
Max. P up to 180 bar* (supply)
Max. P up to 10 bar* (output)

CombiTac – Modular connection system

Fluid couplings:
DN from 03 to 08 mm
Electrical contacts:
DN from 0.6 to 12 mm

Max. P up to 15 bar*

Online demonstration

Get the Flash Player to see this animation/video.
Get the Flash Player to see this animation/video.

Download our plastics documentation.

English
French
German