Connection solutions for glove boxes

Our zero-pollution technology quick release couplings with automatic locking provide the right connection solution for the full spectrum of applications in glove boxes, from process fluid and gas supply to radioactive product sampling, with the goal of making fast, reliable connections in safe conditions for operators, equipment, and the environment.

HCB - Non-spill 316L

DN from 03 to 16 mm
Max. P up to 300 bar*

SCB - Clean-break 316L

DN from 04 to 20 mm
Max. P up to 160 bar*

*depending on the model and operating conditions