Content
Motorsports
We make every effort for the sake of your performance and your safety!
Our products, which are designed for your applications, integrate anti-pollution properties as well as qualities regarding lightness and compactness. They will enable you to make connections of a wide range of different circuits.
Clean-break filling in and off race
- with fuel:
SAF, Ø 45 mm
CAF, Ø 20 mm - with oil:
SPM
High pressure circuits connection
- for brake systems, hydraulic circuits...
SPH/BA (Ø 03 - 05 - 08 - 12 - 16 mm) - for bleed of brakes, hydraulic circuits...
CBR (Ø 02 mm) - for hydraulic circuits combining high pressure, vibrations and pulsations
HPR (Ø 02 mm)
Low pressure circuits connection
for fuel, oil, water.
Safety break-away, rallye raid version.
SPT (Ø 05 - 08 - 12 mm).
Automatic full flow couplings
for internal fuel cell connections, connection of degassing box, water cooling circuits...
DMR
Power connectors
for conventional combustion engines, hybrids and electric vehicles.
CEB

- Stäubli Motorsports: a complete range for all your needs.