Compact clean-break couplings HPR 02

CBR
  • Hydraulic circuits combining high pressure, vibrations and pulsations.

Improve your competitiveness, ensure safety

  • Very high speed fluid flow.
  • Design combining compactness and lightness.
  • Secure in all situations.
  • High strength locking mechanism.

Combine compactness and performance

Smooth flow unrestricted by a seal, the HPR coupling offers a maximum speed of fluid for a minimal size (Ø 02 mm).

 

 

 

Non-drip, clean-break

The flat face technology ensures a leak-free connection and disconnection:

  • no pollution of your circuits
  • no fluids leakage during disconnection

More information in the complete catalogue.

Discover all the advantages, technical features and part-numbers of the HPR couplings in our catalogue.


Click here to download the catalogue.

http://www.staubli.com