Clean-break advanced filling system CAF

CAF 20
  • Fuel filling system for cars and motorcycles.

On the vehicle: There is a light and compact plug that fits perfectly into a motorcycle or car fuel tank.
On the supply side: There is a connection combining safety and ergonomics. We can offer various models, all with the CAF 20 performance, to suit your needs, the type of vehicle and the external environment.

Clean-break, non spill design

    prevents any spillage while connecting / disconnecting.

Coaxial design

filling and venting lines to be connected at the same time.

 

 

Easy handling

Compact and lightweight

    Refuelling side

      Direct connection to hose

      Refuelling with bottle

      Vehicule side

        Body mounted plug, for remote tank

          used with co-axial assembly.

        Body mounted plug with collector, for remote tank

          1hose for fuel line and 1 hose for vent line.

        Body mounted plug for direct tank

        used without hose or with a plunger hose

        Tank mounted plug

        ideal for motorcycles and vertical filling

        More information in the complete catalogue.

        Discover all the advantages, technical features and part-numbers of the CAF couplings in our catalogue.


        Click here to download the catalogue.

        http://www.staubli.com