Clean break couplings for fuel lines SPT

SPT
Ø 05 - 08 - 12 mm
  • Filling
  • Venting
  • Sampling
  • Safety breakaways

Compactness and performance

  • Valve design ensures optimal flow with a minimum outside diameter.
  • Compact size and light weight combined with high strength aluminum construction provide optimum performance.

Clean break design

Flush-face design ensures no leakage when disconnecting.

Safety breakaway (SPT 05 & SPT 08)

Lanyard release feature ensures a safe fuel line breakaway in a crash situation.

Rallye Raid version (SPT 12)

Needed for gasoline refueling in the particularly dusty conditions of the Rallye Raid.





  • Tight aluminum cap to protect the plug.
  • Rubber cap and sleeve to protect the socket from dust and sand.
  • FIA approved.

Compatibility with all fluids

  • All types of fuel
  • Ethanol
  • Oil

FIA approved

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SPT couplings in our catalog.


Click here to download the catalog.

http://www.staubli.com